IESNA:LM-63-2002
[TEST]P1382950
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB4D-740-U-RW
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 4SQUARE 238W 70CRI 4000K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (104) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.98A 238.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_THDi]--
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]34345.2
TILT=NONE
104 -1 1 38 11 1 1 1.5000 1.0000 0.0000
1.000 1 238.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 
3892.1 3892.1 3852.8 3829.2 3868.6 3939.3 3978.6 4065.1 4214.5 4426.8 4702.0 4992.9 5338.9 5747.8 6203.8 6722.8 7265.3 7784.3 8216.7 
8515.5 8704.2 8767.1 8515.5 7862.9 6384.7 4568.4 4324.6 3121.6 1816.3 1171.6 809.9 526.8 369.6 290.9 188.7 55.0 15.7 0.0 
3892.1 3868.6 3837.1 3821.4 3845.0 3923.6 3970.8 4065.1 4222.4 4426.8 4694.2 5008.7 5346.8 5747.8 6227.4 6746.4 7288.9 7807.9 8216.7 
8531.3 8727.8 8767.1 8554.8 7941.5 6416.1 4631.3 4324.6 3145.2 1832.1 1187.3 809.9 581.9 369.6 275.2 180.8 62.9 23.6 0.0 
3892.1 3860.7 3837.1 3829.2 3876.4 3962.9 4057.3 4183.1 4348.2 4591.9 4867.1 5189.5 5527.6 5928.6 6400.4 6911.5 7477.6 7988.7 8460.5 
8814.3 9034.5 9113.1 8955.9 8421.2 7100.2 5118.8 4820.0 3609.1 2107.3 1321.0 872.8 629.0 479.6 290.9 188.7 78.6 23.6 0.0 
3892.1 3876.4 3860.7 3860.7 3923.6 4041.5 4175.2 4340.3 4544.8 4788.5 5079.4 5394.0 5755.7 6133.1 6581.3 7084.5 7627.0 8201.0 8712.1 
9144.6 9443.4 9592.8 9561.3 9231.1 8421.2 6526.2 6078.0 4615.5 2964.3 1666.9 1061.5 715.5 503.2 353.8 228.0 86.5 23.6 0.0 
3892.1 3876.4 3884.3 3915.7 3994.4 4135.9 4316.7 4521.2 4749.2 5000.8 5291.7 5614.1 5952.2 6329.6 6754.2 7226.0 7760.7 8319.0 8900.8 
9396.2 9820.8 10096.0 10206.1 10151.0 9734.3 8837.9 8460.5 6659.9 4497.6 2681.3 1383.9 794.2 503.2 361.7 212.3 86.5 31.5 0.0 
3892.1 3892.1 3923.6 3978.6 4080.9 4238.1 4426.8 4647.0 4898.6 5173.8 5464.7 5771.4 6085.9 6455.4 6856.5 7304.6 7807.9 8334.7 8908.7 
9466.9 9985.9 10410.5 10701.4 10890.1 10890.1 10583.5 10441.9 9710.7 7721.4 4395.4 2398.2 1148.0 684.1 385.3 196.6 86.5 31.5 0.0 
3892.1 3907.9 3955.0 4041.5 4175.2 4324.6 4513.3 4733.5 4953.6 5213.1 5464.7 5739.9 6054.4 6369.0 6754.2 7163.1 7619.2 8106.7 8594.2 
9128.8 9655.7 10166.7 10630.7 10976.6 11236.1 11369.8 11401.2 11267.6 9820.8 8248.2 5236.7 2759.9 1226.6 503.2 212.3 102.2 47.2 
0.0 
3892.1 3900.0 3962.9 4080.9 4238.1 4403.2 4576.2 4764.9 4953.6 5142.3 5354.6 5590.5 5850.0 6140.9 6471.2 6840.7 7265.3 7705.7 8161.7 
8680.7 9160.3 9639.9 10088.1 10512.7 10921.6 11259.7 11291.1 10898.0 10339.7 10025.2 8853.6 6730.7 3145.2 825.6 361.7 141.5 
55.0 0.0 
3892.1 3923.6 4002.2 4143.8 4308.9 4481.9 4654.8 4804.2 4945.8 5095.2 5252.4 5433.3 5637.7 5865.7 6148.8 6471.2 6856.5 7281.1 7705.7 
8169.6 8657.1 9128.8 9569.2 9985.9 10394.8 10591.3 10528.4 9962.3 9915.1 9797.2 9891.5 9003.0 4820.0 1643.3 456.0 
157.3 62.9 0.0 
3892.1 3923.6 4002.2 4159.5 4348.2 4536.9 4717.7 4859.3 4992.9 5126.6 5268.1 5409.7 5574.8 5802.8 6078.0 6384.7 6777.8 7186.7 7611.3 
8051.6 8531.3 8979.4 9411.9 9844.4 10253.2 10261.1 10119.6 9545.6 9577.0 9309.7 9616.3 9097.4 4505.4 802.0 259.5 
117.9 62.9 0.0 
3892.1 3907.9 4010.1 4175.2 4356.1 4544.8 4741.3 4906.5 5016.5 5142.3 5291.7 5433.3 5598.4 5818.6 6085.9 6400.4 6777.8 7218.2 7642.7 
8098.8 8570.6 9026.6 9506.3 9899.4 10300.4 10261.1 10103.8 9545.6 9592.8 9294.0 9592.8 8743.6 4002.2 589.7 235.9 110.1 
62.9 0.0 
